Skip to main content
Frame Legs Feet LINAK introduces a complete Desk Frame solution for office desks

With the new Desk Frame 1 (DF1) solution, you can have it your way. The complete and highly flexible solution gives you all the elements needed to design and assemble a complete full frame solution for electric adjustable office desks. It comes in three pre-packed sets, giving you a wealth of mix and match opportunities. It is all about: Frame. Legs. Feet.

Three sets giving thousands of possibilities
Enjoy the convenience and flexibility of doing business with only one supplier. DF1 allows you to have the different desk parts (i.e. top frame, lifting columns, and feet) packed in sets, making handling your products lighter, easier and more efficient. 

Desk frame 1 Kick & Click

Frame. Easy and innovative assembly
Choose a Kick & Click™ top frame for the desk you would like to build. It is easy and more time-efficient as no screws are needed. Just kick and click in the lifting columns. 

Desk frame 1 DL Setpack

Legs: Add a pre-packed set with lifting columns
Choose your favourite lifting columns as a DL SetPack solution. It includes two lifting columns, a control box and a desk panel plus accessories. This gives you everything you need for your electric system plus uncompromising design freedom as each part comes in different variants. 

Desk frame 1 Feet

Feet: 10 variants to choose from
Add our new range of DL Feet to complete your LINAK Desk Frame. They are a perfect match for our DL lifting columns and are available in two different lengths and two mounting styles (top-mounted or recessed). The design of the feet is elegant and neutral, making them easily integrable with your individual office desk design.

For more information about LINAK Desk Frame 1, please visit our Tech & Trends section.

0:00 / 0:00

Related applications

Related products

Kick & Click™ top frame

Accessories

The LINAK Kick & Click™ top frame is the smart and intuitive solution for mounting DESKLIFT™ columns to the tabletop. The Kick & Click top frame comes in different variants and sizes fitting various tabletop widths: 100 - 130 cm (K&C Adjustable Compact); 140 - 200 cm (K&C Adjustable Standard); 120 cm (K&C Fixed); as well as the K&C Base variant for flexible widths. All variants are made for easy assembly - simply “kick” and “click” the different parts together. No toolboxes, screws and bolts needed.

  • Intuitive mounting solution
  • Fast assembly, no screws
  • Available in 3 versions

DESKLIFT™ SetPack

Lifting columns

Selected LINAK® lifting columns are available as a DESKLIFT™ SetPack solution. One box and includes everything you need to assemble your 2-leg desk.

  • Set of 2 legs with accessories
  • Stable cardboard box
  • Fits Euro pallets

DL Feet

Accessories

A wide range of feet for lifting columns with rectangular, square, or round profiles. DL Feet are available for both T and C-shaped desk designs, in two lengths (560 or 710 mm) and three colours (black, grey and white). Choose between on-top or recessed mounting or the click-on version for a fast assembly. With the discreet and unobtrusive design, the DL Feet are also ideal for various full frames. Combine DL Feet with a Desk Frame 1 or a Desk Frame 2 to create a user-friendly, easy-to-assemble standing desk frame.

  • For T and C desk designs
  • Two lengths – three colours
  • Mounting: On top, recessed or Click-on