Skip to main content
Welcome TWINDRIVE® TD4 Standard – Next generation of dual actuators

The ideal choice for comfort beds

The TD4 Standard is a dual actuator, in the well-known LINAK quality, developed for comfort beds where a moderate need for power is required. In detail, the performance specifications are: 

  • Torque, leg 200 Nm
  • Torque, back 280 Nm

With its compact design, the TD4 Standard is easily recognisable. It is slim and compact, making it a discreet part of the bed design. What is more, it does not take up any space under the bed. This means that the end-user has more space for example for storage underneath the bed. 

In conclusion, the TD4 Standard is a very good actuator solution in situations where there is a need for moderate power combined with a very pleasant and low sound level. This dual actuator comes with a broad range of features right out of the box.  As the finishing touch, the TD4 Standard is available at an attractive price-performance level.

Watch video about TWINDRIVE TD4

Bluetooth® included per default

In a standard version, you would normally have to settle with the basic features. The TD4 is different. The Standard version includes a broad range of features – and this at no extra cost. As an example, Bluetooth® communication is one of the many extra features included.

The TWINDRIVE TD4 Standard offers:

  • Bluetooth® communication allowing a broad range of wireless hand controls.
  • The LINAK Bed Control app to adjust the bed, available for iOS and Android based devices for free of charge download
  • Under Bed Light for convenient lightning during night time
  • An environmentally friendly product with LINAK ZERO™ technology ensuring a low standby power consumption of typically 0.1 W
  • Mechanical emergency lowering, enabling the bed to be lowered manually in an emergency in the case of power cut-off
Welcome TWINDRIVE® TD4 Standard – The next generation of dual actuators - closeup

Read more about the TWINDRIVE TD4 Standard and the TWINDRIVE TD4 Advanced.

Related applications