Skip to main content
Guide to choosing the Kick & Click solution that fits your office desk

Remember Kick & Click™? It is the new smart intuitive solution for mounting Desklift columns to the tabletop of office desks.

We know that office desks can vary in both design, style, construction, etc. Thus, Kick & Click comes in three versions so you can find the solution that fits you and your desk best.

The versions are named: Kick & Click Adjustable, Kick & Click Fixed, and Kick & Click Base. 

Common for all three versions is that the cantilever is invisible and in a neutral style. This means that it does not interfere with the desk design.

Talking about desk design, another common feature of Kick & Click is the flexible position of the cantilever, which enables the design of both T and C-Desks (centrally placed columns or off-centre columns).

Characteristics of the different versions

Kick & Click Fixed

Choose Kick & Click Fixed if you are looking for a compact solution where only limited space is needed.

  • For desk widths of 1.20 m (4 feet)
  • Especially for touchdown desks and multi-user desks

Kick & Click Adjustable

This is the most flexible solution as it enables various desk designs due to the adjustable telescopic rail.

  • For desk widths ranging from 1.40 m – 2.0 m (4.6 to 6.6 feet)
  • High degree of flexibility

Kick & Click Base

This is the solution for desks where the stability is achieved via the tabletop or from customised rails.

  • The desk length is flexible and independent from the Kick & Click
  • For solutions with customised rails

Related applications