Skip to main content

Find out how the spindle (also called a ‘lead screw’) pitch is connected to an actuator’s efficiency and self-locking ability, and why an actuator will always provide the same efficiency output, regardless of the load applied. Our expert Hunter Stephenson explains the essentials in this video.

0:00 / 0:00

Did you know?

A high-quality spindle is the essence of achieving an optimal actuator performance. The iron bars used for LINAK® spindles are carefully selected before rolling the spindle threads.

Which spindle type and spindle nut to select depend on the load and performance requirements of the actuator. For example, a long spindle nut is better for lifting heavy loads. To obtain a long and reliable service life for actuators with high spindle pitches, more tracks are added to efficiently distribute the forces from the industrial application to the spindle and the nut.

The core diameter of the actuator spindle (not including the tracks) determines the strength of the spindle, thus the actuator.

Got a question?
If you have questions about our actuator components, feel free to contact your local LINAK office.

Related topics