Skip to main content

If you want to learn how actuator housings are designed according to the performance of an actuator, and what features are added to ensure the ingress protection and quality of a LINAK® industrial actuator, our expert Hunter Stephenson explains the essentials in this video.

Did you know?

Industrial electric linear actuators with aluminium housings are often exposed to both liquids and solid objects. That is why they are all tested for compliance with IP66 and IP69K ratings, making them highly versatile in various applications.

IP66 rated actuators offer complete protection against dust ingress and protection against powerful water jets from any direction, making them suitable for outdoor use with changing weather conditions.

If your application requires wash-downs with high-pressure water jets and high temperatures, IP69K is the recommended protection class. This is a common requirement in, for example, agricultural machinery, where the actuator is not necessarily shielded or protected, but must be able to withstand exposure to dirt, fertiliser, and frequent high-pressure washing.

Got a question?
If you have questions about our actuator components, feel free to contact your local LINAK office.

Related topics