Skip to main content

A LINAK® electric linear actuator with a brushless DC motor takes performance to new heights. It ensures smooth and effective operation throughout a long service life in even the most demanding applications.

Curious about the main technology behind our actuator with a brushless DC motor? Let Hunter give you a walk-through of the BLDC motor, and discover how it differs from a standard brushed motor.

0:00 / 0:00

Did you know?

There are two main types of DC motors that are commonly used: Brushed motors and brushless motors, also known as BLDC motors. Brushed motors utilise brushes for commutation, which is the process that makes the motor spin. On the other hand, brushless motors replace the need for mechanical commutation with electronic control.

Depending on the specific application, either a brushed or brushless DC motor can be employed. Both types operate on the fundamental principles of attraction and repulsion between coils and permanent magnets.

Got a question?
If you have questions about our actuator components, feel free to contact your local LINAK office.

Related topics