Lifting columns
DL1A
Strong and compact electric lifting column (1600 N max. load per leg) for stable and powerful adjustment in heavy-duty technical and industrial workstations, work benches, assembly, packaging tables, etc. The DL1A is controlled by the Control Box CBD6S and can be used as a single column, in a parallel system with 2, 3 or 4 columns, or with up to 16 columns in multi-parallel systems. Just Plug & Play™. In its enhanced format, the DL1A represents the evolution of the trusted and revolutionary DL1, which - when launched in 1998 - set a new standard for adjustable desk and workstation systems.- Rectangular 50 x 80 mm
- 2-stage
- Strong and stable
DL1A
The DESKLINE® DL1A is an enhancement of the DL1 column. The DL1A is a strong and very stable lifting column able to lift heavy loads.
These features make the column the perfect choice for a wide range of heavy-duty desk applications e.g. within industry and technical workstations.
The column is compatible with the DESKLINE control boxes, ensuring that the system has a wide range of programming and configuration options. It is also highly intuitive to use and is based on plug and play principles. Furthermore, the system has a very low standby power consumption of only 0.1W.
Plug & Play™
PVC Free
Do you need any help?