Skip the Main Menu

Desk Frame 2

The Desk Frame 2 (DF2) is a full-frame solution from LINAK®. Simple and intuitive to assemble, the DF2 is one of the fastest ways to create a 2-legged sit-stand desk. The frame is built around a telescopic beam making it possible to create various desk sizes with the same frame. The beam contains all electronics and motor, and the columns are simply clicked on to the beam, minimizing the number of cables needed. With a lifting capacity of up to 1600 N, the DF2 frame can be used for various office applications. Select among various column shapes, desk feet types, and desk panel designs, and create your own favourite frame design. As standard, the DF2 features sensor-based anti-collision, ensuring that collisions with obstacles do not damage the furniture.

DF2 features:

  • Telescopic frame, fits desk sizes from 120 – 180 cm
  • Available as T or C frame
  • Up to 1600 N lifting capacity
  • Built-in sensor-based anti-collision
  • 0.1 W standby power consumption
  • Soft start and stop
Plug & Play™
AntiCollision
ZERO
PVC Free
Desk Frame 2 – the intuitive frame solution
Click on Feet for Desk Frame 2: Snap and you are done
Desk Frame 2: How to assemble an office desk
Desk Frame 2: How to disassemble an office desk

Related products

Related applications

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.