FS3
The LINAK FS3 is a foot switch control designed for medical equipment and healthcare applications. It allows staff / practitioners to have both hands free when attending to the patient or client. This highly ergonomic control comes with one or two channels as standard, and is also available in a wireless version.- Analogue, OpenBus or Wireless
- Unique design
- Bed or floor model
FS3
FS3 – the ergonomic foot switch control
The LINAK® Foot Switch FS3 is an elegant control unit, allowing healthcare professionals across the sector to have both hands free when attending to patients, thus also helping to improve ergonomics.
It is designed to be used in modular adjustment systems consisting of LINAK® control boxes and electric LINAK® actuators.
Developed in cooperation with end users, the FS3 is specifically designed to improve and ease the control of applications, such as hospital beds, treatment couches/tables and various treatment chairs. The result is a particularly user-friendly and easy-to-clean unit with an elegant and aesthetic design.
However, the FS3 is also a very robust and durable foot control, available in both a single and a double version. The latter allows you to add and control more movement options, often used in more advanced applications.
The FS3 is available in an analogue version as well as a digital OpenBus™ version, and for applications where trip hazards are an issue or design freedom is prioritised, the unit comes in a wireless edition too (Bluetooth® Low Energy).
The FS3 is likewise offered in a 3-stage variant that features an extra stop functionality. This FS3 version can be used in situations where an additional deactivation switch is preferable or required.
Description of the different activation levels on the 3-stage foot switch:
- No activation - no pressure on the foot switch
- Activation - normal pressure on the foot switch for application movement
- Stop activation - increased pressure on the foot switch will stop the application movement
Downloads
FS3 SAT
FS3 Wireless floor 2-ch STEP
FS3 bed with pin Creo
FS3 floor 2-ch IGES
FS3 bed IGES
FS3 Wireless floor 1-ch SAT
FS3 Wireless floor 1-ch ProE
FS3 Wireless floor 2-ch IGES
FS3 floor 2-ch ProE
FS3 STEP
FS3 bed with pin IGES
FS3 bed with pin SAT
FS3 floor 2-ch STEP
FS3 ProE
FS3 Wireless floor 1-ch IGES
FS3 Wireless floor 2-ch ProE
FS3 IGES
FS3 floor 2-ch SAT
FS3 bed ProE
FS3 bed SAT
FS3 bed with pin STEP
FS3 Wireless floor 2-ch SAT
FS3 Wireless floor 1-ch STEP
FS3 bed STEP
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.