Control boxes
CBJ Home
LINAK control box with built-in battery. Used in JUMBO systems with one or two actuators. Ensures comfort and comes with soft-start/stop function, emergency lowering, and recordable max SWL.- 2-channel, analogue
- Capacity 2.9 Ah battery
- IPX4
CBJ Home
The CBJ Home is a specially developed solution for patient lifts. The complete system consists of a control box and a battery enclosed in a single elegant module.
The system is approved according to medical safety standards and contains a series of features ensuring a safe comfortable lift, e.g. the CBJ Home is equipped with a soft-start function, electrical emergency lowering, emergency stop etc.
Downloads
Do you need any help?