Skip the Main Menu

CBJ Care

The CBJ Care is an advanced control box for patient lifts, which is part of the battery-driven modular JUMBO system that consists of a control box (CBJ Care), a battery either based on lead acid or Li-ion technology (BAJ/BAJL).

CBJ Care is available in two versions, offering easy control - one with LEDs and another with display. A third variant is available without display and LEDs.

It is possible to have control buttons on the front cover for easy operation if the hand control is missing.

Benefits of using CBJ Care include:

  • Available setting of maximum weight (in accordance with EN10535)
  • Intelligent service data in the control box with optional read-out via Service Data Tool
  • Soft start/stop and emergency button for increased safety
Safe patient handling with system solutions from LINAK for electric patient lifts
Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.