CA63
Analogue control box with Bluetooth® wireless technology. The CA63 offers the best of both analogue and digital actuator systems for hospital equipment and adjustable healthcare applications, and enables wireless hand controls and footswitches.- 4-channel analogue/digital control box with wireless functionality
- Power: 200 W Switch Mode Power Supply
- IPX6 Washable DURA™
CA63
The LINAK control box CA63 with analogue input offers a consolidated range of unprecedented features – all utilising standardised technology, interfaces and compatibility.
The CA63 for LINAK actuators is intended for the control of, for example, homecare bed movement. Equipped with 200 W SMPS, excellent and well-thought-out cable management as well as multiple easy mounting options, this control box opens up a wide range of application possibilities for the provident hospital and care products manufacturer.
With the CA63, FET, IPX6 Washable DURA™ protection and a battery port are all standard options. The entire product platform supports the LINAK principle “One World – One box” – worldwide operable and applicable.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.
