Skip to main content
Using integrated controllers for comfort beds

When actuators for comfort beds come with an integrated controller, it means that the control box is integrated in the actuator. This technology is a great advantage for bed manufacturers, bed designers and consumers – as it keeps the number of products in a system to a bare minimum. This makes the complete system even easier to incorporate in many different bed designs. An essential benefit is that integrating the controller saves both designers and manufacturers from the inconvenience of having to manage and mount control boxes.

Save time and hassle in both production and stock management
The fact that an integrated controller saves the manufacturers from having to deal with a control box has multiple advantages for both production and stock management. For production, this means that mounting a complete system to a bed requires fewer cables and is less time-consuming. For stock management, the manufacturer can be more efficient as the control box and matching cables do not have to take up space and do not have to be managed as a part of stock.

For bed designers, a system with an integrated controller means that it takes up minimum space in the furniture – making it easier to integrate adjustability. This means that consumers can have an adjustable bed, and still have space under their bed.

Fewer cables benefit everyone
For both manufacturers and bed designers, an added benefit of integrating the control box is of course that there will be fewer cables that can break or get stuck in the bed frame. This essentially means fewer broken systems, and less money spent on replacing cables and on mounting new ones. The benefits to a brand are obvious - an adjustable bed with little maintenance is a clear winner. Consumers will automatically benefit from this, as there are fewer parts that can break or become damaged, resulting in a bed without multiple repairs.

Please see the related products below to find LINAK® products for comfort beds that have an integrated controller.

Related products

Related applications

Videos

0:00 / 0:00
0:00 / 0:00
0:00 / 0:00
0:00 / 0:00
0:00 / 0:00

Related documents