LC3 comparison chart
The LINAK LC3 2-stage and 3 stage lifting columns set the standards for strong vertical lifting for medical applications.

| LC features | LC3 2-Stage | LC3 3-stage |
|---|---|---|
Max load in push | 4,000 N, 5,000 N, 6,000 N | 4,000 N, 5,000 N, 6,000 N |
Max load in pull | 4,000 N | 4,000 N |
Stroke length | 140 to 700 mm in steps of 50 mm* | 400 to 700 mm in steps of 50 mm* |
Built-in dimensions | S+180 mm, min. BID 320 S+250 mm, min. BID 390 | S/2+120 mm, min. BID 320 S/2+240 mm, min. BID 440 |
Profile size | 146 x 146 mm | 163 x 163 mm |
Dynamic bending moment | Up to 2,100 Nm | Up to 1,400 Nm |
*in steps of 1 mm on request
Related documents
Related products
CO71
Control boxes
Powerful 4-channel LINAK OpenBus™ control box for advanced actuator systems used in various hospital, care and treatment applications, such as hospital beds, couches and tables and treatment chairs. Comes with 350 W SMPS, easy cable management, optional IPX6 Washable DURA™ water protection and Bluetooth® technology. Ready for CO-Link™ operation.
- 4-channel, OpenBus™ with Bluetooth®
- Power: 350 W Switch Mode Power Supply
- IPX6 Washable DURA™
HB190
Controls
Advanced hand control designed for advanced medical equipment, such as operating tables or high-end hospital beds. With 19 buttons and 21 LEDs, this control gives users optimal overview of the many adjustment options, movement patterns, and additional features, ensuring efficiency and precision when attending to patients.
- OpenBus™
- Up to 19 buttons, 21 LEDs
- IPX6 Washable DURA™
LA20
Linear actuators
LA20 is a small inline actuator suitable for a variety of healthcare applications. It is a nicely designed inline actuator with a relatively high load capacity of 2,500 N. The LA20 inline actuator is ideal where space is limited and where design matters.
- Max. load: 2,500 N
- Max. speed: 8.9 mm/s
- IPX6
LA23
Linear actuators
Powerful linear actuator with compact design to fit into narrow spaces. A high push/pull force makes it ideal for almost any application.
- Max. load: 2,500 N push
- Max. speed: 22.0 mm/s
- IPX6 Washable DURA™
LA40
Linear actuators
Durable actuator with powerful lift (up to 8,000 N) made for a range of healthcare applications, such as beds, couches and chairs for treatment, wheelchairs, operating tables, patient lifts and dental chairs.
- Max. load: 8,000 N
- Max. speed: 16.0 mm/s
- IPX6 Washable DURA™
LC3
Lifting columns
Powerful lifting column for adjustable medical and industrial equipment. Comes in both 2-stage and 3-stage versions – each with unique features, making it ideal for a wealth of applications. A combination of speed, precision and power makes this column ideal for advanced operating tables to X-ray equipment, where space is limited.
- Max. load: 6,000 N
- Max. speed: 29 mm/s
- IPX6
Related applications
Dental chairs
LINAK actuator systems help create smooth movement and comfort in dental chairs.
Hospital beds
The ageing population and fewer hands to take care of the patients drive the need for hospital beds. Using LINAK actuator solutions allows for optimal movement, connectivity to the hospital information facility and digital services – all increasing the caregiver efficiency.
