The LP2 range of vertical lifting columns is ideal where vertical positioning of substantial loads is required.
The design allows the LP2 range to be built in a complete motion control system simply by adding a suitable LINAK control box and controls.
Advanced design and high quality construction, the column is ideal for operation with up to a max. of 4 units and/or with a memory function.
The LP2 lifting column is the ideal choice for duties such as height adjustment of industrial workstations, technical workstations or a wide selection of other duties.
- Max. thrust: 6,300 N
- Max. speed: 21 mm/s
2D drawings:
3D models are available in the below formats: