LINAK systems provide automation in movement

The world is heading towards more and more automation. This is particularly true in places that are hard to access or in functions where safety is a pivotal issue. LINAK TECHLINE® has more than 30 years of experience developing complete electric actuator solutions for automated or remote controlled applications within construction, farming, industrial machinery, agriculture vehicles, and many other areas.

LINAK systems or solutions within these business areas consist of one or more actuators with integrated controllers (IC), a data receiver and a control device. In simple terms, you can divide our systems into two types:

  • On-grid
  • Off-grid

Traditionally, off-grid solutions are used in applications such as vehicles, tractors, or harvesters. Grid connected systems are typical in industrial automation or in solutions for farming, ventilation, wastewater and so on.

Either type of system always comes with options for RF receivers and remote control or a traditional hand control. For a solution that is easy to integrate in your application, actuators with integrated controllers (IC) is the perfect choice. Actuators with IC come with features such as adjustable speed and stroke, precise position feedback, soft start, soft stop and much more*.

*Features may vary based on the chosen IC option (Basic, Advanced, Parallel and BUS)

 

System overview

Got a question?

- Our team is ready to assist you with technical information, starting a project and more.