MEDLINE & CARELINE solutions with Switch Mode Power Supply (SMPS) technology feature low standby power while offering more output power and efficiency than traditional transformers. It supports constant actuator speed, independent of load on the application.
Universal input voltage makes MEDLINE & CARELINE SMPS solutions adaptable to the worldwide market reducing the impact of input voltage fluctuations.
Enjoy the benefits of SMPS
MEDLINE & CARELINE SMPS solutions are characterised by:
- Environmentally friendly with low standby power consumption
- High efficiency and power supporting constant actuator speed
- Not sensitive to mains DC
- Universal supply (100-240 VAC)
- Reduced weight and compact product for easy integration into the application
Several LINAK products come with SMPS
The control boxes with integrated SMPS are typically used in applications like hospital beds, couches/tables for treatment and examination and other medical applications. Visit the product pages for more information about control boxes with SMPS inside.