Actuator systems for patient lifts
Take a 24V battery control box, connect it to one or more tried and tested actuators and grab an intuitively designed control. Then you have a great system for a
patient lift that will help you increase safety when attending to patients.
For three decades, LINAK has been the innovative frontrunner in the healthcare sector – delivering system solutions that meet the needs of our customers.
Common systems for patient lifts
Specifications depend on individual needs and requirements. Focus can be on power, speed, noise, or number of channels (actuators). By default, LINAK operates with three different setups for patient lifts, in which you can create several different solutions. The three are: Basic, Medium and Advanced.
Together they cover every kind of patient lift imaginable, including lifts for very large patients. Using LINAK actuators, you can achieve lifts of up to 12,000 N on the actuator.
To inspire you, here are some examples of typical system setups:
Basic:
Lift actuator: LA40 PL
Handset: HB30
Control box: CBJ Home
Medium:
Lift actuator: LA40 PL
Sling actuator: LA20
Control: HB30
Control box: CBJ Care
Advanced:
Lift actuator: LA44
Legspread: LA23
Sling actuator: LA20
Control: HB80
Control box: CBJ Care
Battery: BAJL (Li-ion battery)
Service data tool: SDT Jumbo Care
Much more than movement
For years, safety and ergonomics have been of utmost importance in this sector. They still are! Optimising workflows, saving time for staff and providing more time for patients are also key to better welfare. LINAK systems are based on those requirements.
All LINAK systems are designed for easy compliance with the requirements of EN10535, and are tested and certified in accordance with international medical standards.
The high standards of quality in our core business - actuator system solutions - improve users' quality of life by improving ergonomics and providing reliable and smooth movement. And we want it to stay that way.
This is why we also offer a variety of optional value-adding features that you can add to your system. One of these is the Service Data Tool (SDT). This allows you to retrieve a variety of data from the system, including battery status or information about current actuator performance.