Contact us here
System

Systems for homecare beds

LINAK actuator system solutions afford seamless adjustment of height, backrest and leg support in homecare beds. The specification of a LINAK system depends on individual requirements. Focus can be on load, speed, noise, number of channels (actuators), or number of accessories. LINAK provides flexible systems that satisfy all market demands. Below are three examples for a basic, medium and advanced system.

MEDLINE & CARELINE homecare beds system
LINAK systems for homecare beds
Combine a control box with one or more tried and tested actuators, and control it all with a single intuitive hand control. Then you have a system. 

For three decades, LINAK has been the innovative frontrunner in the care sector. We deliver system solutions that are tailored to the needs of our customers.

A common system for homecare beds
The specification of a LINAK system depends on individual requirements. You can focus on power, speed, noise, number of channels (actuators), or number of accessories. By default, LINAK operates with two different setups for homecare beds - Basic and Medium. Within these two, scalability is almost infinite.

To inspire you, here are a couple of examples of typical system setups:

Basic:
Control box: CA30
Actuators: 2x LA27 (one or two)
Control: HB70 / HL70

Medium:
Control box: CA40
Actuators: 3x/4x LA40 (up to four)
Control: HB70/HL70/HB80

Advanced:
Control box  CO61
Actuators: 3x/4x LA40  (up to four)
Control: HB70/HL70/HB80

Much more than movement
For years, safety and ergonomics have been of utmost importance in this sector. They still are! Optimising workflows, saving time for staff and providing more time for residents are also key to better welfare. LINAK systems are based on those requirements. 

CA30 and the CA40 both have many advantages in this respect. Among other things, they are ‘first failure safe’. This means that unintended movement can never occur and that potential short circuits cannot harm or destroy the system. 

All LINAK systems are designed for easy compliance with the EN60601 standard, and are tested and certified in accordance with appropriate international medical standards. Finally, LINAK offers solutions that are IPX6-approved and washable. 

The high standards of quality within our core focus, actuators, control boxes and controls, improve users' quality of life by improving ergonomics and providing reliable and smooth movement in beds.

Thinking Within The Box play-icon

Thinking within the box

LINAK - thorough testing of Linear Actuator systems at the state-of-the-art LINAK test facilities play-icon

LINAK - thorough testing of linear actuator systems at the state-of-the-art LINAK test facilities

Files

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

Got a question?

- Our team is ready to assist you with technical information, starting a project and more.