Linear actuators

LA43

Strong (8,000 N push) linear actuator with a wide range of safety features, making it an ideal actuator for patient lifts, care beds, and dental chairs etc.

Videos

Product description

LA43

The LA43 is available in a powerful 8,000 N version, ensuring safe patient handling.

With the LA43 actuator , LINAK offers a product which with its wide range of safety options, low noise level, and outstanding performance is the right choice for medical applications such as patient lifts, beds, dental chairs etc.

  • Heavy-duty actuator
  • Max. thrust: 8,000 N
  • Unique and improved brake to prevent unintended movement
  • High speed at full load

Safety options such as:

  • Manual lowering: makes it possible to turn the inner tube down by hand, in case of emergency, or if electrical power is not available
  • Spline: potential work injuries are prevented by the spline as the actuator can only push and not pull in case something touches e.g. the lifting boom on a patient lift
  • High side load capacity for high safety: Side load of up to 1000 N is possible without breaking or damaging the actuator
  • Safety nut: to ensure safe patient handling even when the actuator is no longer new

Product data sheet

LA43 data sheet

View the data sheet as an online magazine or download the PDF.

Brochures & manuals

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Working with heavy loads

Powerful and reliable aid applications are necessary in order to comply with the new demands in the hospital & care sector.

Focus on couches and tables

Flexible functionality and improved ergonomics are some of today’s needs for treatment and examination couches.

Focus on floor beds

Beds can be constructed with an ability to be lowered almost to floor height. For the end-user this lowering function means prevention of accidents to hospital patients and elderly people.

Focus on stretchers

Full functionality, battery power and comfort for mobile applications. LINAK provides a system solution for stretchers, bed trolleys and other mobile applications.

Focus on treatment chairs

Flexible functionality and valuable accessories for treatment chairs.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

JUMBO means safe patient handling

JUMBO system solutions for patient lifts give you a lift in production, in usage and in service. LINAK takes safe patient handling seriously.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.