Linear actuators

LA32

Strong (max thrust: 6,000N) linear actuator for a wide range of applications. Features like: LINAK Spline, Safety Nut, and Quick-Release makes it ideal for hospital beds. Classified IPx6.

Product description

LA32

The LA32 is a powerful actuator that can be supplied with a ball screw spindle to give outstanding performance. The ideal choice for a wide range of applications, including adjustment of hospital beds. The LA32 has many special options, including a safety nut, splines, quick release (F) and an optional protection class up to IPX6 standard.

  • Max. thrust: 6,000 N
  • Max. speed: 15 mm/s

Product data sheet

LA32 data sheet

View the data sheet as an online magazine or download the PDF.

Brochures & manuals

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.