Linear actuators

LA27 HOMELINE Hall Sensor

Compact and silent actuator typically used for headrest and footrest in TWINDRIVE TD3 and CBH-controlled systems for leisure beds.

LA27 HOMELINE Hall Sensor

The LA27 HOMELINE® linear actuator with hall sensor is intended for use in leisure beds for private homes.

The actuator is the perfect choice for these types of applications as the motor is very compact and silent.

The actuator is typically used for head and footrest adjustment in systems with CBH control boxes or for extra functions like neck rest and/or knee bend in TWINDRIVE TD3 systems.

  • Max. thrust: 6,000 N in push application
  • Max. speed: 11.5 mm/s

LA27 HOMELINE Hall Sensor data sheet

View the data sheet as an online magazine or download the PDF.

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

CBH Advanced system user manual

This user manual will tell you how to install, use and maintain your CBH Advanced system.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.