Linear actuators

LA27 HOMELINE Analogue

Powerful and low-noise linear actuator from LINAK. Elegantly designed to create smooth adjustment of leisure beds and recliners. Max thrust: 6,000N at 11.5 mm/s.

LA27 HOMELINE Analogue

The LA27 HOMELINE linear actuator is a powerful product designed especially for comfort furniture applications like leisure beds and recliners.

The actuator is typically used for adjustment of the headrest and footrest in a box spring bed where powerful, yet quiet, actuators are required.

The actuator is compatible with the HOMELINE control boxes series CBH Basic.

  • Max. thrust: 6,000 N in push application
  • Max. thrust: 4,000 N in pull application
  • Max. speed: 11.5 mm/s

LA27 HOMELINE Analogue data sheet

View the data sheet as an online magazine or download the PDF.

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

CBH Basic system user manual

This user manual will tell you how to install, use and maintain your CBH Basic system.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.