Linear actuators

DB6

Linear actuator designed for easy integration in customer designs. Three part telescopic design with high adjustment range and ideal for single and parallel setups.

Product description

DB6

The DESKLIFT DB6 is a built-in actuator specially made for desks with a high adjustment range.

The DB6 ( DESKLINE® Built-in) is a three part telescopic actuator that is designed with a slim metal motor housing to achieve a very low installation dimension.

The DB6 built-in actuator is specially designed for easy integration in the customer's guidance, to achieve the optimum freedom of design for desk applications.

LINAK fulfils even the strongest European standards that demand a range of adjustment from 600 mm up to 1200 mm.

The DB6 can either run as a single, 2, 3 or 4 parallel system. The parallel drive is ensured by means of special software in the control box that also compensates for an uneven load on the desk. The control box is designed with a soft start/stop function.

  • Max. Thrust: 800 N
  • Max. Speed: 38 mm/s

Product data sheet

DB6 data sheet

View the data sheet as an online magazine or download the PDF.

2D / 3D

2D Drawings

Brochures & manuals

DB5 DB6 system user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

The green criteria - PVC-free products

There are alternatives to materials containing PVC. Learn more about why we adapt to the new green criteria and offer PVC-free solutions

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.