Linear actuators

DB14

Low-noise inline actuator designed for integration in customised 3-part column desks. Come with long stroke length, compact size, and slim guidance design.

Product description

DB14

The DB14 DESKLINE built-in actuator sets the standards for inline actuators. The DB14 built-in actuator is specially designed for integration in a customised 3-part column, to achieve the optimum freedom of design for various desk applications.

The compact design was developed to fulfil the market requirements for a low built-in dimension and at the same time a long stroke length.
Furthermore, the compact design enables a very slim guidance design.

The DB14 system is controlled by a DESKLINE® control box (CBD). No matter which box is preferred, they all ensure optimal parallel drive and a pleasant low noise level.

The DB14 can be used as a single column or in 2, 3 or 4 parallel systems. The parallel drive was constructed to compensate for an uneven load on the desk by means of the control box.

The control box is designed with a soft start/stop function to ensure smooth drive.

  • Max. Thrust: 700 N
  • Max. Speed : 38 mm/s

Product data sheet

DB14 data sheet

View the data sheet as an online magazine or download the PDF.

2D / 3D

2D Drawings

Brochures & manuals

DL12, DL14, DB14, DL17 system with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL12, DL14, DB14, DL17 system with CBD4, CBD5 or CBD6 user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

The green criteria - PVC-free products

There are alternatives to materials containing PVC. Learn more about why we adapt to the new green criteria and offer PVC-free solutions

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.