Lifting columns

LP2

Durable and reliable electric lifting column ideal where vertical positioning of substantial load is required. Meant for industrial workstations LP2 delivers thrust of up to 6,300 N.

Product description

LP2

The LP2 range of vertical lifting columns is ideal where vertical positioning of substantial loads is required.

The design allows the LP2 range to be built in a complete motion control system simply by adding a suitable LINAK control box and controls.

Advanced design and high quality construction, the column is ideal for operation with up to a max. of 4 units and/or with a memory function.

The LP2 lifting column is the ideal choice for duties such as height adjustment of industrial workstations, technical workstations or a wide selection of other duties.

  • Max. thrust: 6,300 N
  • Max. speed: 21 mm/s

Product data sheet

LP2 data sheet

View the data sheet as an online magazine or download the PDF.

Brochures & manuals

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Production ergonomics

Improved ergonomics helps lessen muscle fatigue and musculoskeletal disorders

Focus on industrial automation

In this brochure we present various possibilities for placement of actuator systems that can boost productivity in industrial automation.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.