Lifting columns

LC2

Very stable electric lifting column designed to provide unswerving vertical lift (5,000 N push load) to applications where some torsion or bending occur.

Product description

LC2

The LC2 column is an update of the LP2 program. It has an improved "twisting" stability and end stop switches as standard.

The column is designed to be used in a vertical position and only for lifting purposes. It is not possible to use the column in any kind of "pull" application.

Depending on the application, the LC2 can be operated either as a single column or several columns in a parallel system by choosing a control box with micro-processor.

It is designed to provide stable vertical lifting (push only), where simultaneous bending and torsion moments occur.

  • Max. thrust: 5,000 N
  • Max. speed: 18 mm/s

Product data sheet

LC2 data sheet

View the data sheet as an online magazine or download the PDF.

Brochures & manuals

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Focus on marine

Regardless of your boat type, LINAK can help you with all kinds of movements you require, through our actuators, columns and controls.

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.