Lifting columns

DL7 and DL7R

2-part lifting column with upside-down compact design, with no need for a crossbar. Come in round and rectangular design ideal for office desks and tables. Very easy to mount.

DL7 and DL7R

The DL7 is a basic DESKLINE® column for simple desks mainly used in offices or private homes. The DL7 combines proven technology and basic features in a price/performance optimised low-cost 2-part column. The DL7 is available in a rectangular and a round version. The column was mainly developed for 2-parallel desks where the basic features of an electrical height adjustable desk are required.

The upside down construction gives a very compact and clean design and the fact that no crossbar is needed for a desk ensures a high degree of safety and leg room for the user. The DL7 is also very easy and intuitive to mount. The DL7 column is compatible with DESKLINE control boxes and all standard controls giving a wide range of options.

  • Max. thrust: 800 N
  • Max. speed: 34 mm/s

DL7 and DL7R data sheet

View the data sheet as an online magazine or download the PDF.

DL7 system user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.