Dual actuators

TD33

Powerful electric TWINDRIVE actuator with extra torque (350 Nm). Ideal for comfort furniture where extra actuators, massage motors, or lights are desired. Control via RF or Bluetooth Adapter.

Product description

TD33

The TWINDRIVE® TD3 is a dual actuator developed especially for leisure beds with box spring mattresses or similar where a high level of force is needed to bend the mattress. Combined with a wireless handset based on radio frequency or Bluetooth® communication, the TD3 forms a standard quality system for leisure beds with optimum comfort for the end-user.

The TD3 is built on an intelligent, modular platform. Besides the high lifting capacity, the wireless handset and the exchangeable mains cable, the TD3 also offers extra channels for a wide range of connection possibilities.

Up to 3 extra channels can be used for linear actuators for extra bed adjustment like neck and/or knee bend or to connect extra functions like massage or light - all activated via one handset.

All features offering more comfort for the end-user of the bed. Optional, if parallel drive of two single beds is requested, this can be achieved by the TD33.

  • Max. torque: 350 Nm

Product data sheet

TD33 data sheet

View the data sheet as an online magazine or download the PDF.

2D / 3D

2D Drawings

Brochures & manuals

TWINDRIVE TD32 TD33 user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

Expanding your comfort zone

When it comes to leisure beds LINAK understands the need for safe and reliable actuators systems that work day after day. The TWINDRIVE system is the right system for bed manufacturers.

HOMELINE accessories

HOMELINE accessories set your bed apart with unique value adding features. Features ensuring comfort and value for the end-user.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.