Dual actuators

TD32

Electric TWINDRIVE actuator with extra torque (350 Nm) ideal for quality leisure beds. Control the TD32 via RF controls or add the Bluetooth Adapter to control via your smartphone.

Product description

TD32

The TWINDRIVE® TD3 is a dual actuator developed especially for leisure beds with box spring mattresses or similar where a high level of force is needed to bend the mattress.

Combined with a wireless handset based on radio frequency or Bluetooth® communication, the TD3 forms a standard, quality system for leisure beds with optimum comfort for the end-user.

The TD3 is built on an intelligent, modular platform. Besides the high lifting capacity, the wireless handset and the exchangeable mains cable, the TD3 also offers extra channels for massage functions - all channels are activated via one handset.

  • Max. torque: 350 Nm

Product data sheet

TD32 data sheet

View the data sheet as an online magazine or download the PDF.

2D / 3D

2D Drawings

Brochures & manuals

TWINDRIVE TD32 TD33 user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

Expanding your comfort zone

When it comes to leisure beds LINAK understands the need for safe and reliable actuators systems that work day after day. The TWINDRIVE system is the right system for bed manufacturers.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.