Dual actuators

TD1 280 SMPS

Electric TWINDRIVE actuator with SMPS and LINAK ZERO™ technology (standby power <0.1W). Low-noise movement with low built-in height for extra under-bed space.

Product description

TD1 280 SMPS

The TD1 280 SMPS is the latest TWINDRIVE dual actuator within the TD1 family. The TD1 280 SMPS combines the best features of the TD1 with SMPS ( Switch Mode Power Supply) technology leading to a price performance top system. The TD1 280 SMPS is a perfect choice for slatted beds of all kinds and box spring beds with a moderate need for power.

As the other products in the TWINDRIVE product range, the TD1 280 SMPS is characterised by the very low built-in height, which gives more free height under the bed and a low and pleasant noise level when driving. The TD1 280 SMPS comes standard with ZERO™, which means an extremely low standby power consumption.

  • Max. torque: 280 Nm
  • Average speed: 3.9 º/s

Product data sheet

TD1 280 SMPS data sheet

View the data sheet as an online magazine or download the PDF.

Brochures & manuals

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.