Dual actuators

TD1 280 Microprocessor

Electric TWINDRIVE actuator able to provide solid and low-noise movement to comfort furniture. Features RF hand controls and extra channels for addition actuators or massage motors.

Product description

TD1 280 Microprocessor

The TD1 280 with microprocessor is the premium version of the TD1 range. The TD1 with microprocessor features high force, very low built-in height, a low noise level, soft start and stop and battery backup. All that makes the system a safe and comfortable solution for adjustable leisure beds.

Optionally you can order the system as a radio frequency based system, and/or with extra channels used for either single actuators or massage motors - everything controlled via one handset.

  • Max. torque: 280 Nm
  • Average speed: 3.6 º/s

Product data sheet

TD1 280 Microprocessor data sheet

View the data sheet as an online magazine or download the PDF.

Brochures & manuals

TWINDRIVE TD1 280 Microprocessor user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.