Dual actuators

TD1 280 Analogue

Electric TWINDRIVE actuator with the option of adding external motor. Low built-in height makes it ideal for adjustable furniture like beds and recliners were space is limited.

Product description

TD1 280 Analogue

The TWINDRIVE® TD1 280 analogue is a product in the Comfort Furniture segment that is intended to be used in solutions, where more advanced solutions and more force are needed. With the TD1 280 analogue it is e.g. possible to  add an external motor. 

The TD1 280 analogue is, as the other products in the TWINDRIVE segment, characterised by the very low built-in height, which gives more free height under the bed than previous systems. 

Also, the low noise level is one of the important sales arguments for this product.

  • Max. torque: 280 Nm
  • Average speed: 3.4 º/s

Product data sheet

TD1 280 Analogue data sheet

View the data sheet as an online magazine or download the PDF.

Brochures & manuals

TWINDRIVE TD1 280 Analogue user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.