Contact us here
Controls

HC30

The HC30 is a wireless hand control for advanced LINAK® dual and single actuator systems such as TD4/TD5 Advanced. Contemporary design with backlight buttons and torch function.

HC30

The hand control HC30 Wireless is designed for control of leisure beds with TWINDRIVE® or CBH Advanced systems.

It has a contemporary design that matches the trend in interior design. HC30 combines ergonomic design and functionality in a user-friendly hand control with no annoying cables. As standard, this unit offers memory, backlight in the buttons for extra user-friendliness, Under Bed Light and torch function.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now
HC30 Wireless data sheet

View the data sheet as an online magazine or download the PDF.

TWINDRIVE TD4 Advanced user manual

This user manual will tell you how to install, use and maintain your LINAK TWINDRIVE products.

TWINDRIVE TD32 TD33 user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

TD4 quick guide - Pairing devices and mechanical lowering

Learn how it only takes a few steps to pair devices to the dual actuator TD4 using Bluetooth® technology or mechanically lower a comfort bed with TD4 in case of power shortages.

Assembling a single actuator system for comfort beds (without Integrated Controller)

How to assemble a single actuator system for comfort beds without Integrated Controller

A system consists of:

  • Single actuator(s)
  • 1 x Switch Mode Power Supply
  • 1 x CBH Advanced
  • 1 x Bluetooth® hand control
  • 1 x Bluetooth® Adapter
 
  1. Connect single actuators in channels 1-2 to control adjustment of, for example, backrest and leg support. (With the 3-channel CBH Advanced; the 3rd channel can also be used for an actuator)
  2. Plug the DC cable into the CBH Advanced
  3. Plug the Bluetooth® Adapter into the CBH Advanced
  4. Connect to the mains
  5. Pair the hand control (press the two top buttons simultaneously)
  6. The system is now ready for setup

Assembling a single actuator system with massage motors (without Integrated Controller)

How to assemble a single actuator system

The system consists of:
Single actuator(s)
Massage motor(s)
1 x Switch Mode Power Supply
1 x CBH Advanced
1 x Bluetooth® hand control
1 x Bluetooth® Adapter

  1. Connect single actuators in channels 1-2 for back and leg adjustment
  2. Connect massage motors in channels 3A and 3B
  3. Plug the 2-pole DC cable into the CBH Advanced
  4. Connect the other end of the cable to the SMPS and connect the mains cable
  5. Connect to the mains
  6. Plug the Bluetooth® Adapter into the CBH Advanced
  7. Pair the hand control
  8. The system is now paired and ready for use

Create a system with the TD4 Advanced and the CBH Advanced combined

How to connect a system with the TD4 Advanced and the CBH Advanced

The system consists of:
1 x TD4 Advanced
1 x Switch Mode Power Supply
1 x CBH Advanced
1 x 2-poled DC cable
1 x Serial cable
1 x Bluetooth® hand control
Single actuator(s)
2 x screws

  1. Place the CBH Advanced onto the TD4 Advanced & use two screws to fasten it
  2. Plug the serial cable into the TD4 Advanced and channel A1 on the CBH Advanced
  3. Plug a 2-pole DC cable into the TD4 Advanced and channel DC on the CBH Advanced
  4. Connect the SMPS to the TD4 Advanced
  5. Connect single actuators in channels 1 and 2 for adjustment of, for example, neck rest and foot rest.
  6. If needed, connect massage motors in channels 3A and 3B
  7. Connect to the mains
  8. Pair the hand control (press the two top buttons simultaneously)
  9. The system is now ready for setup

How to pair wireless hand controls to an LA18 IC system for comfort beds

Learn how to pair wireless hand controls to the LINAK® single actuator LA18 IC system for comfort beds using Bluetooth® technology.

  1. Connect the system to the mains
  2. Pairing mode has started when the Under Bed Light starts flashing. It will run for three minutes
  3. Press the two top buttons to pair the hand control (Example in video: HC40 FRAME™ Advanced
  4. A long flash means successful pairing
  5. The system is paired and ready to use.
  6. The system will continue to be in pairing mode until the previously mentioned three-minute elapse. Then the light will turn green continuously to show that the system is no longer in pairing mode

How to store memory on a hand controls HC30 and HC20

How to store memory on a hand control

  1. Adjust the bed to a preferred position
  2. Press S and then choose the number on which you want to store the position
  3. Now the position is stored
  4. When you want to return to this position later, simply press and hold the button on which you stored the position

Buy a new LINAK hand control for an adjustable bed

If you need a new hand control for your adjustable bed, contact the supplier from whom you purchased the bed. 
This applies whether you have lost your hand control, the hand control is broken or if the battery has run out of power and the battery cannot be exchanged. The supplier will assist you in ordering a new hand control - LINAK does not sell spare parts directly to the person who owns the bed.

The LINAK hand control for an adjustable bed does not work

The LINAK hand control for an adjustable bed does not work

If you experience problems with the hand control for your adjustable bed, you need to contact the supplier from whom you purchased the bed. 
LINAK does not sell spare parts directly to the person who owns the bed.

RF handset does not work

The handset needs to be paired to the TWINDRIVE TD1 280 (memory), under the bed.

Follow the procedure shown in the video or the instructions below.

  1. Activate the reset key on the RFR box attached to the TD1.
  2. Keep the reset key activated while pressing any button on the handset. If there is more than one handset, keep the reset key activated and press any button on the other handsets.
  3. Your bed is now ready to use.

Pairing hand controls with the CBH Advanced system with a Bluetooth® Adapter

How to pair hand controls with a system with a CBH Advanced and a Bluetooth® Adapter

  1. Connect to the mains 
  2. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  3. To pair a hand control, press the two top buttons while the adapter is flashing
  4. A long flash indicates successful pairing
  5. All LINAK hand controls are paired by pressing the two top buttons

How to pair a hand control later

  1. Start pairing mode again
  2. Unplug from the mains and wait for ten seconds
  3. Connect to the mains
  4. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  5. Repeat pairing procedure on the other hand control
  6. The system is now paired and ready to use
 

Parallel drive with the TD4/TD5 Advanced

How to connect a TD4/TD5 Advanced system and use parallel drive

The system consists of:
2 x TD4/TD5 Advanced
2 x Switch Mode Power Supply
1 x Serial cable
1 x Bluetooth® hand control 

  1. Connect 2 x SMPS to the 2 x TD4/TD5 Advanced
  2. Use one serial cable to connect the two TD4/TD5 Advanced
  3. Connect both actuators to the mains
  4. Pair the hand control
  5. The TD4/TD5 system now runs in parallel when using the hand control

My LINAK hand control has run out of battery

My LINAK hand control has run out of battery

Most of our newer hand controls come with exchangeable batteries. For these you simply exchange the batteries.

Unfortunately, for some hand controls it is not possible to change the batteries. If your battery in these hand controls runs out of power, you will have to purchase a new hand control. You can do this by contacting the vendor who sold you the bed. 

LINAK does not sell spare parts directly to the person who purchased the bed.

TD4/TD5 - How to set up a Bluetooth handset

  1. Set the TD4/TD5 in pairing mode by connecting it to the mains.
  2. The product is now in pairing mode. The Under Bed Light will blink to indicate this.
  3. Press the two top buttons on the Bluetooth hand control at the same time. Now the light will give a long blink and indicate that the control and the actuator are paired.
 

Got a question?

Our team is ready to assist you with technical information, starting a project and more.