Controls

HC05 wireless

The HC05 is a wireless handset control running on Bluetooth® technology. Ideal for TWINDRIVE actuator solutions in comfort furniture. Comes in high gloss white, with button to activate Under Bed Light.

Product description

HC05 wireless

The hand control HC05 is designed for use with TWINDRIVE® Bluetooth® based systems for leisure beds. The HC05 is a small hand control in the HOMELINE® product range. 

It comes in two versions; a glossy white version and a matt rubber black version. It combines ergonomic design and functionality into a user-friendly hand control with intuitive buttons without any annoying cable.

 

Product data sheet

HC05 Wireless data sheet

View the data sheet as an online magazine or download the PDF.

2D / 3D

Brochures & manuals

TWINDRIVE TD4 Advanced user manual

This user manual will tell you how to install, use and maintain your LINAK TWINDRIVE products.

TWINDRIVE TD4 wireless is the new standard

Explore the TD4, specially developed for comfort beds with a moderate need for power.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

TD4 quick guide - Pairing devices and mechanical lowering

Learn how it only takes a few steps to pair devices to the dual actuator TD4 using Bluetooth® technology or mechanically lower a comfort bed with TD4 in case of power shortages.

Support

Simultaneous drive with the TD4 Standard

How to set up a double bed for simultaneous drive with the TD4 Standard

The system consists of:
2 x TD4 Standard
2 x mains cables
1 x Bluetooth® hand control

  1. Connect the two dual actuators TD4 to the mains
  2. The Under Bed Light on both TD4 dual actuators starts to flash to indicate pairing mode
  3. Pair the hand control (press the two top buttons simultaneously)
  4. A long flash indicates successful pairing
  5. Now both dual actuators TD4 Standard are paired to one hand control

Pairing hand controls with the CBH Advanced system with a Bluetooth® Adapter

How to pair hand controls with a system with a CBH Advanced and a Bluetooth® Adapter

  1. Connect to the mains 
  2. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  3. To pair a hand control, press the two top buttons while the adapter is flashing
  4. A long flash indicates succesful pairing
  5. All LINAK hand controls are paired by pressing the two top buttons

How to pair a hand control later

  1. Start pairing mode again
  2. Unplug from the mains and wait for ten seconds
  3. Connect to the mains
  4. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  5. Repeat pairing procedure on the other hand control
  6. The system is now paired and ready to use
 

Buy a new LINAK hand control for an adjustable bed

If you need a new hand control for your adjustable bed, contact the supplier from whom you purchased the bed. 
This applies whether you have lost your hand control, the hand control is broken or if the battery has run out of power and the battery cannot be exchanged. The supplier will assist you in ordering a new hand control - LINAK does not sell spare parts directly to the person who owns the bed.

The LINAK hand control for an adjustable bed does not work

The LINAK hand control for an adjustable bed does not work

If you experience problems with the hand control for your adjustable bed, you need to contact the supplier from whom you purchased the bed. 
LINAK does not sell spare parts directly to the person who owns the bed.

My LINAK hand control has run out of battery

My LINAK hand control has run out of battery

Unfortunately, for some hand controls it is not possible to change the batteries. If your battery in these hand controls runs out of power, you will have to purchase a new hand control. You can do this by contacting the vendor who sold you the bed. 

LINAK does not sell spare parts directly to the person who purchased the bed.

Pairing the TWINDRIVE TD4

The TWINDRIVE TD4 makes it easy to connect to a control or a mobile device via the LINAK Bed Control app.

TD3 - How to set up Bluetooth handsets

  1. Plug the Bluetooth Adapter into the powered TD3.
  2. The Adapter is now in pairing mode. A blue blinking LED will indicate this.
  3. Press the "Back Up" and "Down" buttons on the Bluetooth hand control at the same time. Now the light will blink for longer to indicate that the control and the actuator are paired.

TD4 - How to set up a Bluetooth handset

  1. Set the TD4 in pairing mode by connecting it to the mains.
  2. The product is now in pairing mode. The Under Bed Light will blink to indicate this.
  3. Press the "Back Up" and "Down" buttons on the Bluetooth hand control at the same time. Now the light will give a long blink and indicate that the control and the actuator are paired.
 

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.