Controls

HB20RF

HB20RF is a wireless ergonomic handset control unit designed for linear actuators in adjustable comfort furniture. Comes with optional memory function, light switch, massage, and child lock function.

Product description

HB20RF

The HB20 series is a handset family especially developed for the comfort furniture segment.

The handset series is compatible with the TWINDRIVE® TD1 and TD3 series and CBH Advanced systems.

The HB20 series combines ergonomic design with a wide range of functionalities offering extra comfort for the user.

Examples of functionalities are memory, radio frequency based (RF) communication, control for massage, switch light on and off and child lock function.

Product data sheet

HB20RF data sheet

View the data sheet as an online magazine or download the PDF.

Brochures & manuals

TWINDRIVE TD1 280 Microprocessor user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

TWINDRIVE TD32 TD33 user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

TWINDRIVE TD1 220/250 user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

Support

How to use the TD1 cable relief

By using the cable relief you avoid that the cable plug is pulled out of the TD1 which may lead to a malfunction or damage the plug.

How to use the cable relief – see the video.

How to use the TD3 cable relief

By using the cable relief you avoid that the mains cable plug is pulled out of the TD3 and a malfunction occurs.

How to use the cable relief – see the video.

Check: Are there any visible damages on cables?
Try/Solution: Damaged parts must be exchanged. Contact the company that sold you the bed.

My neck function does not recall correct memory function

The actuator adjusting the neck function needs to be initialised. Follow the instructions shown in the video or in the following steps:

My RF handset does not work

The handset needs to be set up to the TWINDRIVE TD1 280 (memory) underneath the bed.

Follow the instructions shown in the video or in the following steps:

  1. Activate the reset key on the RFR box attached on the TD1.
  2. Keep the reset key activated while pressing a random button on the handset If there are more handsets, keep the reset key activated and press a random button on the other handset.
  3. Your bed is now ready for use.

TD1RF (with memory) and LA27 - how to initialise the motor system

  1. Drive the LA27 to the outer position (without interruption until it stops)
  2. Release the button
  3. Drive the LA27 to the inner position (without interruption until it stops)
  4. Release the button

The system has now been initialised.

TD3 - How to set up radio frequency handsets

  1. Activate the reset key on the TD3. The bed drives to a flat position. Keep the key pressed until the motor stops completely.
  2. Release the reset key.
  3. Reactivate the reset key on the TD3.
  4. Keep the reset key activated while pressing a random button on the handset.
  5. If there are more handsets, keep the reset key activated and press a random button on the other handset.

Your bed is now ready for use.

TD4 - How to set up a Bluetooth handset

  1. Set the TD4 in pairing mode by connecting it to the mains.
  2. The product is now in pairing mode. The Under Bed Light will blink to indicate this.
  3. Take the Bluetooth hand control and press the Back “Up” and “Down” buttons at the same time. Now the light will give a long blink and indicate that the control and the actuator are paired up.
 

The bed does not work at all (TD1)

Check: Is the mains connected to the TWINDRIVE TD1?
Try/Solution: Try to connect a lamp or similar to the mains supply to check that the supply voltage is OK.

Check: Are all plugs mounted correctly in the TWINDRIVE TD1?
Try/Solution: Check all connections.

Check: Are there any visible damages on cables?
Try/Solution: Damaged parts must be exchanged. Contact the company that sold you the bed.

The bed does not work at all (TD3)

Check: Is the mains connected to the TWINDRIVE TD3?

Try/Solution: Try to connect a lamp or similar to the mains supply to check that the supply voltage is OK.


Check: Are all plugs mounted correctly in the TWINDRIVE TD3? 

Try/Solution: Check all connections. Use the cable relief on the TD3 to make sure that the cable does not fall out. Follow the procedure shown in the video or the instructions below.

The neck function of the bed does not work, it cannot drive outwards

The actuator adjusting the neck function needs to be initialised. Follow the instructions shown in the video or in the following steps:

TD3 AND LA27 - How to initialise the motor system

  1. Push the down button of the actuator.
  2. Drive the actuator until it has reached the inner position and stops completely.
  3. Release the key on the handset.
  4. Reactivate the down key of the actuator and keep it activated for approx. 5 sec.
  5. You can now drive the actuator outwards.

The system has now been initialised.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.