Controls

HB10 wireless

The HB10 is a wireless handset control for TWINDRIVE dual actuators in leisure furniture. Comes in RF and Bluetooth editions. Ergonomic and user-friendly.

Product description

HB10 wireless

The HB10 wireless handset is designed for use with leisure beds with TWINDRIVE® radio frequency-based (RF) systems or Bluetooth® connection.

The HB10 wireless handset combines ergonomic design and functionality into a user-friendly handset with big intuitive buttons and without any annoying cables.

Product data sheet

HB10 Wireless data sheet

View the data sheet as an online magazine or download the PDF.

Brochures & manuals

TWINDRIVE TD4 Advanced user manual

This user manual will tell you how to install, use and maintain your LINAK TWINDRIVE products.

TWINDRIVE TD1 220/250 user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

TWINDRIVE TD4 wireless is the new standard

Explore the TD4, specially developed for comfort beds with a moderate need for power.

Single actuator systems for leisure beds

Learn more about CBH single actuator systems with a high lifting capacity that ensures maximum flexibility for box spring manufacturers.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

TD4 quick guide - Pairing devices and mechanical lowering

Learn how it only takes a few steps to pair devices to the dual actuator TD4 using Bluetooth® technology or mechanically lower a comfort bed with TD4 in case of power shortages.

Support

How to use the TD1 cable relief

Using the cable relief prevents the cable plug from being pulled out of the TD1, which may lead to a malfunction or damage the plug.

How to use the cable relief – watch the video.

How to use the TD3 cable relief

Using the cable relief prevents the mains-cable plug from being pulled out of the TD3, potentially causing a malfunction.

How to use the cable relief – watch the video.

Possible problem: Are there any visible damages on cables?
Try/Solution: Damaged parts must be exchanged. Contact the company that sold you the bed.

Neck function does not recall correct memory function

The actuator adjusting the neck function needs to be initialised. Follow the procedure shown in the video or the instructions below.

RF handset does not work

The handset needs to be paired to the TWINDRIVE TD1 280 (memory), under the bed.

Follow the procedure shown in the video or the instructions below.

  1. Activate the reset key on the RFR box attached to the TD1.
  2. Keep the reset key activated while pressing any button on the handset. If there is more than one handset, keep the reset key activated and press any button on the other handsets.
  3. Your bed is now ready to use.

Initialise TD1RF (with memory) and LA27 motor system

  1. Adjust the LA27 to the outer position (without interruption until it stops).
  2. Release the button.
  3. Adjust the LA27 to the inner position (without interruption until it stops).
  4. Release the button.

The system has now been initialised.

TD3 - How to set up Bluetooth handsets

  1. Plug the Bluetooth Adapter into the powered TD3.
  2. The Adapter is now in pairing mode. A blue blinking LED will indicate this.
  3. Press the "Back Up" and "Down" buttons on the Bluetooth hand control at the same time. Now the light will blink for longer to indicate that the control and the actuator are paired.

TD3 - How to set up radio frequency handsets

  1. Activate the reset key on the TD3. The bed will move to a flat position. Keep the key pressed until the motor stops completely.
  2. Release the reset key.
  3. Reactivate the reset key on the TD3.
  4. Keep the reset key activated while pressing any button on the handset.
  5. If there is more than one handset, keep the reset key activated and press any button on the other handsets.

Your bed is now ready to use.

TD4 - How to set up a Bluetooth handset

  1. Set the TD4 in pairing mode by connecting it to the mains.
  2. The product is now in pairing mode. The Under Bed Light will blink to indicate this.
  3. Press the "Back Up" and "Down" buttons on the Bluetooth hand control at the same time. Now the light will give a long blink and indicate that the control and the actuator are paired.
 

The bed does not work at all (TD1)

Possible problem: Mains not connected to the TWINDRIVE TD1
Try/Solution: Try to connect a lamp or similar to the mains supply to check whether there is adequate supply voltage.

Possible problem: Plugs not mounted correctly in the TWINDRIVE TD1
Try/Solution: Check all connections.

Possible problem: Are there any visible damages on cables?
Try/Solution: Damaged parts must be exchanged. Contact the company that sold you the bed.

The bed does not work at all (TD3)

Check: Is the mains connected to the TWINDRIVE TD3?

Try/Solution: Try to connect a lamp or similar to the mains supply to check whether there is adequate supply voltage.


Possible problem: Plugs not mounted correctly in the TWINDRIVE TD3 

Try/Solution: Check all connections. Use the cable relief on the TD3 to make sure that the cable does not fall out. Follow the procedure shown in the video or the instructions below.

The neck function of the bed does not work - cannot move out

The actuator adjusting the neck function needs to be initialised. Follow the procedure shown in the video or the instructions below.

TD3 and LA27 - How to initialise the motor system

  1. Push the actuator's down button.
  2. Hold the button until the actuator reaches the inner position and stops completely.
  3. Release the key on the handset.
  4. Press and hold the actuator's down key for five seconds.
  5. You can now move the actuator outwards.

The system has now been initialised.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.