Contact us here
Controls

HB10 Wired

The HB10 is a compact and cabled handset for LINAK linear actuator systems in leisure beds and recliners. Comes with customised silk screen cover as an option.

HB10 Wired

The HB10 handset series is designed for use with HOMELINE® systems for applications such as leisure beds and recliners.

The HB10 handset has an ergonomic design and size and features large buttons all blending in to a user-friendly handset.

HB10 data sheet

View the data sheet as an online magazine or download the PDF.

TWINDRIVE TD1 280 Analogue user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

TWINDRIVE TD1 220/250 user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

Assembling a single actuator system for comfort beds (without Integrated Controller)

How to assemble a single actuator system for comfort beds without Integrated Controller

A system consists of:

  • Single actuator(s)
  • 1 x Switch Mode Power Supply
  • 1 x CBH Advanced
  • 1 x Bluetooth® hand control
  • 1 x Bluetooth® Adapter
 
  1. Connect single actuators in channels 1-2 to control adjustment of, for example, backrest and leg support. (With the 3-channel CBH Advanced; the 3rd channel can also be used for an actuator)
  2. Plug the DC cable into the CBH Advanced
  3. Plug the Bluetooth® Adapter into the CBH Advanced
  4. Connect to the mains
  5. Pair the hand control (press the two top buttons simultaneously)
  6. The system is now ready for setup

Buy a new LINAK hand control for an adjustable bed

If you need a new hand control for your adjustable bed, contact the supplier from whom you purchased the bed. 
This applies whether you have lost your hand control, the hand control is broken or if the battery has run out of power and the battery cannot be exchanged. The supplier will assist you in ordering a new hand control - LINAK does not sell spare parts directly to the person who owns the bed.

The LINAK hand control for an adjustable bed does not work

The LINAK hand control for an adjustable bed does not work

If you experience problems with the hand control for your adjustable bed, you need to contact the supplier from whom you purchased the bed. 
LINAK does not sell spare parts directly to the person who owns the bed.

The bed does not work at all (TD1)

Possible problem: Mains not connected to the TWINDRIVE TD1
Try/Solution: Try to connect a lamp or similar to the mains supply to check whether there is adequate supply voltage.

Possible problem: Plugs not mounted correctly in the TWINDRIVE TD1
Try/Solution: Check all connections.

Possible problem: Are there any visible damages on cables?
Try/Solution: Damaged parts must be exchanged. Contact the company that sold you the bed.

Got a question?

- Our team is ready to assist you with technical information, starting a project and more.