Controls

BP12

Elegant and discreet wireless control unit for recliners. The unit holder is designed to be integrated into the furniture, securing the unit with a magnet. This ensures freedom of design for your furniture.

See video
Watch the video. LINAK actuator systems for recliners play-icon

LINAK actuator system for recliners. When comfort is your bottom line.

BP12

The  LINAK® BP12 is an elegant and discreet control unit developed for pedestal recliners.

The magnetic mounting bracket makes it easy to hide the control inside the furniture - whether under the armrest or on the side. This gives you  maximum design freedom and one less design feature to worry about.

The BP12 comes in two variants – the BP12 Classic with a smooth surface and the BP12 Weave with a patterned surface. Both are extremely easy-to-use 2-channel controls with four buttons, easy and intuitive to find and to navigate. 

LA10 system data sheet

View the data sheet as an online magazine or download the PDF.

LA10 system user manual

This user manual will explain how to pair, set up and use the LA10 system for recliners.

Actuator systems for recliners

Explore our reliable actuator systems for adjustable recliners with a wireless control unit. We conducted research to make sure that this system takes the entire value chain into consideration.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

Got a question?

- Our team is ready to assist you with technical information, starting a project and more.