select
 

Controls

select
The actuators can be controlled in different ways depending on the natural use of the application, via either a hand control, a footswitch or an activation panel. If the application requires it, locking mechanisms are also available.
ACC controls are designed for controlling patient positioning on advanced hospital and nursing home ...
The ACK, Attendant Control Keypad, is a keypad used as Handsets or Attendant Controls. The keypads c...
The compact ACO has up to 15 buttons and it can be used with advanced OpenBus™ nursing home and hosp...
With the ACL box control, it is possible to disconnect all functions on a handset. This enables a ca...
To control patient positioning the ACM box disconnects the function between the handset and the cont...
The ACP provides direct control over positioning functions on advanced hospital and nursing home bed...
The DPH Medical is developed specially for the medical segment and it can function as an alternative...
The Footswitch is a modular system to control applications ranging from treatment chairs to office d...
The FS3 is a modular, robust and user-friendly footswitch with exchangeable cables that is available...
The FPP is a user-friendly patient control panel specially designed for elderly people. The panel is...
The HB20 handset series combines various functionalities with ergonomic design. This series is compa...
Great user experience with the ergonomically designed HB30 hand control from LINAK, especially made ...
HB40 handsets are robust units and can be used in a wide range of applications ranging from nursing ...
HB70 hand controls provide functions as simultaneous drive and memory. They can control up to 5 actu...
The HB80 hand control can be used for most MEDLINE® and CARELINE® applications. It comes in 2 versio...
More safety and efficiency to healthcare beds with the Hand control HD80. Two controls in one unit w...
HD80 JUMBO hand controls have a logical front cover designed for JUMBO Care and patient lifts. Their...
The HL70 can lock chosen functions through a locking system controlled by a special key. This enabl...
The HL80 is a hand control with switch activations and a lock function. It is possible to choose bet...
What is a Control
The control is a unit used to control the movements of a LINAK actuator system…
Doing Business with LINAK
We do not want to be merely another supplier to our customers..
Subscribe to News
Stay up to date with News from LINAK.
Contact LINAK
Need assistance finding the product that fits your specific requirements?
Twitter Updates
Follow LINAK for Updates on Twitter.

LINAK On Facebook
LINAK Fanpage on Facebook.