Control boxes

CB9H

Compact control box for linear actuator systems. Ideal for comfort furniture where space is limited. Come with microprocessor based option to provide parallel or sequential drive in advanced recliners.

Product description

CB9H

The HOMELINE CB9 control box is a perfect choice for a wide range of recliner applications with one or several motors connected. The CB9 fits into even narrow places as the LA31 actuator can be mounted on the control box thereby only requiring a minimum of space.

The CB9 series is available as either an analogue or a microprocessor based type. The CB9 with microprocessors ensures memory functions and the possibility of parallel or “sequential” drive, which is often needed in “advanced” recliners with several motors connected.

  • Voltage in: 230 V AC
  • Duty cycle: 10%

Product data sheet

CB9H data sheet

View the data sheet as an online magazine or download the PDF.

2D / 3D

2D Drawings

3D Models

No 3D drawings available.
Please contact your local LINAK representative for more information.

Brochures & manuals

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

Related products

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.