Contact us here
Control boxes

CB9C

Durable 4-channel control box for linear actuators in healthcare applications, such as hospital and care beds. Comes with Electronic Overload Protection and certified IPX4 or IPX6.

CB9C

The control box CB9 CARELINE® has been developed for use together with the LA31/LA31R, LA34/LA34R* in the care & rehab industry.

The CB9 and LA31 can be fully integrated, saving mounting and wiring, or can be installed separately.

Exchangeable mains cables, Electronic Overload Protection (EOP), EAS, earth connection (Class 1) and exchangeable mains fuse makes CB9 a good choice for the simple hospital and care beds.

* The combination of the LA34R/CB9”PX” is only available as a special article.

  • Voltage in: 230/120/100 V AC
  • Duty cycle: 10%

CB9 data sheet

View the data sheet as an online magazine or download the PDF.

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Focus on couches and tables

Flexible functionality and improved ergonomics are some of today’s needs for treatment and examination couches.

Focus on floor beds

Beds can be constructed with an ability to be lowered almost to floor height. For the end-user this lowering function means prevention of accidents to hospital patients and elderly people.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question?

- Our team is ready to assist you with technical information, starting a project and more.