CB6OBMe: Intelligent SMPS control box for healthcare applications
Control boxes

CB6OBMe

Control box designed for electric linear actuators. Features four channels, a LED power indicator, SMPS and more. Ideal for various medical bed applications.

Product description

CB6OBMe

The CB6OBMe is part of the LINAK OpenBus™ product range - that provides more flexible solutions no matter which actuator concept is preferred.

It is a powerful control box with Switch Mode Power Supply or traditional transformer solution which is typically used for applications like hospital beds, couches/tables for treatment and examination and other medical applications.

The universal Switch Mode Power Supply makes the control box adaptable to the worldwide market irrespective of the input voltage.

Easy trouble shooting and the possibility for read-out of lifetime actuator information and battery state on a laptop via Service Data Tool.

With the CB6OBMe you get more benefits such as:

  • Universal Switch Mode Power Supply covering from 100-240 VAC
  • 270W powerful SMPS enabling maximum use of actuator capacity
  • Exchangeable mains cables for worldwide compatibility
  • Easy documentation of service visits with Service Data Tool
  • SMPS saves weight

Product data sheet

CB6OBMe data sheet

View the data sheet as an online magazine or download the PDF.

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Focus on couches and tables

Flexible functionality and improved ergonomics are some of today’s needs for treatment and examination couches.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.