CB16 OpenBus: Intelligent control box for actuators in healthcare
Control boxes

CB16 OpenBus

Powerful control box for multiple electric actuator systems. Developed for care and hospital beds, couches and chairs (treatment/examination). Comes with SMPS and wireless hand control.

Product description

CB16 OpenBus

The CB16 is part of the LINAK OpenBus™ product range.
It is a powerful control box with either a traditional transformer solution or Switch Mode Power Supply.
The universal Switch Mode Power Supply makes the control box adaptable to the worldwide market, irrespective of the input voltage.
The flexible OpenBus™ solutions are software-based control boxes, making it easy to customise the actuator movement.
Furthermore, you can add value-adding accessories to your application.
The control box CB16 is designed for the hospital and care segment for applications such as hospital beds, treatment and examination couches, treatment chairs and gynaecology tables etc.
The CB16 has the following benefits:

  • Unique OpenBus safety concept, which prevents unintended actuator movement
  • Possibility of special software to achieve desired functionality, movement pattern and safety level in the application
  • Possibility of add-on OpenBus™ accessories, such as light, wireless hand control or nurse call via hand control and Gateway

SMPS version:

  • Universal Switch Mode Power Supply covering from 100 - 240 VAC
  • 270W powerful SMPS enabling maximum use of actuator capacity
  • SMPS saves weight

Product data sheet

CB16 OpenBus data sheet

View the data sheet as an online magazine or download the PDF.

FPP - Flexible Patient Panel user manual

This user manual will tell you how to install, use and maintain your LINAK equipment.

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.