Control boxes

CB12

Easy to mount LINAK control box. Allows control of up to four linear actuators. Comes with optional battery backup. Ideal for both medical and industrial applications.

Product description

CB12

The CB12 product range features three standard versions, which are ideal for many medical applications and industrial applications. In general the CB12 can control up to 4 actuators and it has a range of built-in safety features such as battery back-up and wet alarm.

The standard product range:
CB12, CB12E with EAS and CB12H with EAS. The CB12E and CB12H with EAS are specially developed for use together with the LA34 actuator.

  • Voltage in: 230/120/100 V AC
  • Duty cycle: 10%

Product data sheet

CB12 data sheet

View the data sheet as an online magazine or download the PDF.

2D / 3D

2D Drawings

Brochures & manuals

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.