Accessories

USB Connector

LINAK USB connector makes it possible to connect a variety of articles to your TWINDRIVE or CBH system in your comfort bed. Comes in compact design, easy mount, and two USB ports.

Product description

USB Connector

The USB Connector is a HOMELINE® accessory making it possible to connect a variety of standard articles equipped with a USB plug to your TWINDRIVE® TD3 system or your CBH Advanced system.

Based on plug and play principles, just connect the USB Connector to one of the channels of the TD3/CBH Advanced and you have extended combination possibilities of adding a USB based unit. – All operated by the handset.

The USB Connector is a compact unit only taking up limited space. Furthermore, the unit is very easy to mount either by using screws and mount on the bed frame or simply by using the groove on the TD3 and slide it on.

A further feature of the unit is that if you need more than the 2 USB ports on each box, several boxes can be connected to the system and stacked on each other only taking up a minimum of space.

Product data sheet

USB Connector data sheet

View the data sheet as an online magazine or download the PDF.

2D / 3D

2D Drawings

3D Models

No 3D drawings available.
Please contact your local LINAK representative for more information.

Brochures & manuals

TWINDRIVE TD32 TD33 user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

HOMELINE accessories

HOMELINE accessories set your bed apart with unique value adding features. Features ensuring comfort and value for the end-user.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.