Accessories

MJB Under Bed Light INT

The MJB is a modular junction box for linear actuator systems using OpenBus control boxes. Comes with LED Under Bed Light and IPX6 protection class. Ideal for setups with multiple control units.

MJB Under Bed Light INT

The MJB Modular Junction Box is designed for use together with OpenBus™ control boxes.

The MJB makes it possible to connect multiple handsets, attendant controls or it is also possible to use the MJB as a control unit for such as USB charger, Under Bed Light and 3rd party products. 

MJB with UBL (int.), Switch input (S1/S2), version 505-010 & 505-020:
The MJB is an MJB with three different options, Under Bed Light (UBL), switch input S1, which can be used for an external switch, and switch input S2 to be used for Out of Bed Detection (OOBD).

UBL:
The MJB with Under Bed light (UBL) gives a guiding light when the patient leaves the bed and makes it easy for the patient to find their way back to the bed at night without disturbing the other patients.

The MJB has an LED integrated in the MJB housing, making it easy to use.

External Switch (S1/S2):
It is possible for the customer to connect a switch directly to the MJB. This could be used with a customised switch or control.

MJB Under Bed Light (INT) data sheet

View the data sheet as an online magazine or download the PDF.

MJB Under Bed Light (Int.) and Out Of Bed Detection User Manual

This user manual tells you how to install, use and maintain your LINAK electronics.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.