Accessories

MJB Under Bed Light EXT

MJB is a modular junction box for linear actuator systems with OpenBus control boxes. Ideal for healthcare applications where multiple handsets and attendant controls are required. External LED cable makes location of Under Bed Light function more flexible.

MJB Under Bed Light EXT

The MJB Modular Junction Box is designed for use together with OpenBus™ control boxes.

The MJB makes it possible to connect multiple handsets, attendant controls or it is also possible to use the MJB as a control unit for such as USB charger, Under Bed Light and 3rd party products.

MJB with UBL (ext.), Switch input (S1/S2), version 506-010 & 506-020: The MJB is an MJB with 3 different options, Under Bed Light (UBL), and two switch inputs, S1 and S2, which can be used for an external switch.

UBL: The MJB with Under Bed light (UBL) is a simple solution to prevent falling accidents and make the patient feel safe. The UBL makes it easy for the patient to find their way back to the bed at night without disturbing the other patients. The MJB has an external LED cable (0964135) which is connected to Port 5. The external LED cable makes it more flexible to use the UBL. It can be moved from side to side of the bed or it can be placed at the foot end of the bed. 

External Switch (S1/S2): It is possible for the customer to connect a switch directly to the MJB. This could be used with a customised switch or control.

MJB Under Bed Light (EXT) data sheet

View the data sheet as an online magazine or download the PDF.

MJB Under Bed Light (ext.) and Out Of Bed Detection user manual

This user manual tells you how to install, use and maintain your LINAK electronics.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question about electric actuator technology?

- Our team is ready to assist you with technical information, starting a project and more.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.