The DC CONNECTOR is a HOMELINE® accessory making it possible to connect a variety of standard articles equipped with a DC plug to your TWINDRIVE® TD3 system or your CBH Advanced system.
Based on plug and play principles just connect the DC CONNECTOR and you have the extended combination option of adding a DC based unit. – All operated by the handset.
A typical DC unit could be a “LED light rail”.
The DC CONNECTOR is a compact unit only taking up limited space. Furthermore, the unit is very easy to mount either by using screws to mount on the bed frame or simply by using the groove on the TD3 and slide it on.
A further feature of the unit is that if you need more DC ports than the 2 on each box, several boxes can be connected to the system and stacked on each other only taking up a minimum of space.
The output voltage from the 2 DC ports on the box is the same.
No 3D drawings available.
Please contact your local LINAK representative for more information.