The COBO is an interface box specially developed for use together with the JUMBO battery pack (BAJ and BAJL Li-Ion) and the CU20 control unit.
It is also possible to connect other 24V lead acid customer batteries or fixed power supply.
The COBO is to be used with the CU20 (instead of the CP20) for applications that need a large battery capacity (compared to BA20).
Typical uses of the COBO system are trolleys, stretchers or other mobile applications.
A COBO system offers benefits such as: